Buscar

Contenidos principales

  • Registrarse
  • Identificarse

Productos

Print page

Productos

Electronically Controlled Pattern Sewing Machines

Electronically Controlled Pattern Sewing Machines

Next-generation IT factory management.

7-axis control is realized as an evolution of technology that has been inherited for many years. Electrically controlled pattern sewing machine for supporting with humans and the environment as well as the industry's highest level of function and performance.

Compact-Area Series

Suitable for sewing various kind of areas from accessories such as labels, bags, shoes and jeans pocket. Improve productivity by realizing fast and beautiful stitches.

Compact-Area Series

Wide-Area Series

Suitable for decorative sewing such as luxury bags, automotive seats, sports shoes, and also for sewing air bag. By utilizing various kind of sewing areas, we provide it match customers' products. Moreover, improve working environment by low noise and low vibration are realized.

Wide-Area Series

Ultra-Thick Material Series

Suitable for extremely thick sewing such as safety belt, full harness, containg bag. Provide high penetrating force and stable quality mainly for safety products requiring strength.

Ultra-Thick Material Series
Serie J5 de MELSERVO – Los potentes servoamplificadores de la serie J5 son líderes en la industria con un comportamiento de respuesta velocidad/frecuencia de 3,5 kHz y reducen los tiempos de ciclo de las máquinas.
Serie J5 de MELSERVO
FRE800
Más
Arriba