Factory Automation
Technology with foresight – predictive maintenance to improve efficiency

Manufacturers need to increase machine availability and reduce unscheduled downtime to address the increasing demands of global competition. Every possible fault needs to be identified before it’s even happened. In cooperation with our e-F@ctory partner FAG Schaeffler we have developed this individual but nevertheless standardized solution.
See the whole thing

Mitsubishi Electric is meeting this need with pre-configured Smart Condition Monitoring Kits, providing a complete, powerful solution which is easy to integrate into existing applications. In comparison to conventional monitoring, the modular Plug & Play system not only analyses conventional machine data such as temperature, but also looks at vibration-dependent parameters.
Typical applications for the kits are pumps, compressors, fans, conveyor belts, but also processing and processing systems from different industries.
We offer 3 different kits
-SCM Kit DRIVES for the lower power range with the integration of up to 2 sensors
-SCM Kit COMPACT for up to 6 sensors
-SCM Kit MODULARE for up to 14 sensors and more
Scalable solutions for every requirement

You want to monitor a rolling bearing that requires only one sensor or a whole system? No problem with Mitsubishi Electric's pre-built, scalable, flexible, expandable and easy-to-use plug-and-play Smart Condition Monitoring (SCM) kits.
The Smart Condition Monitoring Kit-DRIVES (SCM Kit-DRIVES)

You want your production systems to run smoothly at all times. With our Smart Condition Monitoring ‘Plug & Play’.
Kits you can reap the benefits of predictive maintenance to improve production efficiency. The combination of three separate, powerful modules into a smart, combined Kit makes this possible.
The frequency converter included in the package is your wild card for all drive tasks.
The system can be extended to up to two sensors.
The commissioning is carried out simply via plug & play by means of an operating display, even without expert knowledge in the field of condition monitoring.
Your benefits at a glance
- Easy to use: Simple, intuitive operation –– Direct condition monitoring at the inverter –– Clear text messages - Scalability
- Play and Play: Quick and easy set-up –– Flexible and simple to integrate into existing plant –– Reduced learning time
- Optimized for Industry 4.0–– Intelligent real-time monitoring of conventional and vibration-dependent parameters –– Warning notifications up to one year in advance - Extended data logging and storage for long-term
Our offer for you:

Put together your perfectly tailored to your needs SCM Kit-DRIVES.
If you need help here, feel free to contact us.
Choose the right SCM Kit-Drives for you
The complete SCM kit-DRIVES Brochure.

All benefits and packages for you summarized in our flyer to download
Download the complete SCM kit-DRIVES brochure here
The Smart Condition Monitoring Kit-1 COMPACT (SCM Kit-1 COMPACT)

The Smart Condition Monitoring Kit-1 COMPACT (SCM Kit-1 COMPACT) is a prefabricated integrated condition monitoring solution for permanent installation and integration into existing applications.
It consists of a control cabinet with sensor controller, operating display and a pre-assembled vibration sensor. The system can be extended to up to six sensors. The commissioning is carried out simply via plug & play by means of an operating display, even without expert knowledge in the field of condition monitoring.
The control included in the package is your wild card for all control tasks.
Your advantages at a glance
- Plain text alarm messages with maintenance suggestions and status / diagnostics display
- Predictable maintenance through early fault detection - months in advance
- Easy commissioning through Plug & Play
- Integration in existing applications
- Scalable from one to six sensors
- Industry 4.0 support with bidirectional continuous data handling
The SCM kit-COMPACT starter set

Download all benefits summarized for you in our (German) flyer
Our offer for you: The Smart Condition Monitoring Kit-1 COMPACT (SCM Kit-1 COMPACT) for engines, gearboxes, pumps and fans - at an attractive price
SCM Kit-1 COMPACT
- Compact control cabinet HxWxD: 30x30x21cm
- 1x FAG SmartCheck sensor with 10 meter Ethernet connection cable, expandable up to 6 sensors. Mounting by means of M6 screw connection
- Integrated programmable Smart Sensor Controller for data processing and integration of external signals
- Integrated operator display with 4.3 "" display for visualization and parameterization
- PoE switch for data signals and power supply of the sensors
Número de artículo: 290578
1995,-€
Pedir unidades
Options for extension
SCM Kit-1 is the basic kit you can build on. For each additional sensor please also order the necessary cable.
SCM Kit Sensor extension to the 2nd sensor |
SCM Kit Sensor extension to the 3rd sensor |
SCM Kit Sensor extension to the 4th sensor |
|
|
|
Número de artículo: 298547 649,-€ Pedir unidades |
Número de artículo: 298548 649,-€ Pedir unidades |
Número de artículo: 298549 649,-€ Pedir unidades |
SCM Kit Sensor extension to the 5th sensor |
SCM Kit Sensor extension to the 6th sensor |
SCM sensor cable 10 meters |
|
|
|
Número de artículo: 298550 649,-€ Pedir unidades |
Número de artículo: 298551 649,-€ Pedir unidades |
Número de artículo: 271188 64,20 € Pedir unidades |
SCM sensor cable 20 meters |
|
Número de artículo: 271189 95,70 € Pedir unidades |
The Smart Condition Monitoring Kit-MODULAR (SCM Kit-MODULAR)