• Registrarse
  • Identificarse

Factory Automation

Print page

Productos & Soluciones

Soluciones

Productos

2016-05-31New solution from Mitsubishi Electric - High-speed contact image sensor offers compact, distortion-free alternative to line scan cameras. Mitsubishi Electric has responded to the needs of the surface inspection market, in particular within the print industry, with the launch of a high-speed version of its contact image sensor (CIS), distributed under the name Mitsubishi Electric Line Scan Bar...Más
2016-04-28Mitsubishi Electric's iQ Platform and Standard PLC Open Function Blocks reduce time to market for packaging machines - Mitsubishi Electric will be using a tubular bag machine to demonstrate its packaging machine engineering expertise at Hanover Trade Fair. The trade fair application is based on Mitsubishi Electric's automation iQ Platform. The system uses predefined function blocks especially for packaging machines which can be used to set up control systems including HMIs quickly and easily. The program ...Más
2016-04-19Mitsubishi Electric Variable speed drives deliver big energy savings for Irish mushroom producer - When one of the largest mushroom producers in Ireland, Codd Mushrooms, looked at how to save energy within its factory chilled water system, and at the same time boost reliability, it turned to Mitsubishi Electric and its systems integrator partner MPAC for a solution. The resulting PLC based control system using Mitsubishi Electric variable speed drives to control the various pumps and systems ..Más
2016-03-17New - Mitsubishi Electric powered Delta robots from Codian Robotics - Mitsubishi Electric’s popular MELFA range of compact SCARA and articulated arm robots has been effectively extended by the introduction of new Delta style robots from well-known manufacturer Codian Robotics. Employing high precision servo motion technology and easy to use software from Mitsubishi Electric the new range is fast, precise and user friendly. Ideal for lightweight pick-and-place...Más
2016-03-22Preparing pharmaceutical and medical technology for the future - Production environment requirements in the pharmaceutical and medical technology sectors are very high. Not least, the strict cleanroom criteria present a particular challenge. In order to survive in a highly competitive market, companies also need to make sure that they increase their production effectiveness and minimise costs. Current trends include process optimisation for the purpose of ...Más
2012-12-05 Sistemas de gestión de la energía de Mitsubishi Electric para combatir el aumento de los costos de energía – Por propia experiencia, Mitsubishi Electric conoce bien cuáles son los requerimientos de la automatización industrial y ofrece una aproximación holística y práctica a los sistemas de gestión de la energía basada en su concepto de e&eco-F@ctory. A este respecto cabe mencionar por ejemplo la tercera generación de Energy Control Packs (ECP), el variador de frecuencia compacto FR-A741 con función integrada de regeneración, así como los robots industriales de la serie F.Energía
2012-12-05Variadores de frecuencia FR-D700-SC con funciones de seguridad ampliadas – Para el desarrollo del variador de frecuencia FR-D700-SC, los ingenieros se han centrado en una operabilidad sencilla y segura, en unas dimensiones reducidas y en la mejora de las características funcionales. Como función adicional de seguridad, este variador de frecuencia supervisa activamente su propia seguridad funcional. Además, la función de control óptimo de excitación (OEC) del FR-D700-SC contribuye a una mejor optimización del consumo de corriente del motor.Variador de frecuencia FREQROL
2012-12-05Serie MELSEC-L – Archivos CAD disponibles – Con la serie L de MELSEC, Mitsubishi Electric presenta un controlador potente y al mismo tiempo compacto con un gran número de funciones integradas de forma estándar en la CPU. Gracias a la excelente relación calidad/precio y a su decidida facilidad de empleo, se trata del PLC ideal para aplicaciones de control de tamaño medio. Para ayudar a nuestros clientes, hemos puesto a su disposición archivos CAD en los formatos DXF, STEP e IGES de todos los módulos existentes de la serie L.Controladores programables MELSEC
2012-05-08Mayor productividad y eficiencia – La nueva serie RH de Mitsubishi abarca un rango de robots robustos de alta calidad que ofrecen una excepcional relación calidad/precio. Estos, resultan particularmente apropiados para una amplia gama de aplicaciones industriales y pueden emplearse en muchos sectores diferentes.Más
Consultas
Contacto
Base de conocimiento
Ayuda

Gane aunque la energía sea cada vez más cara – ¿Es posible ahorrar energía y aumentar la productividad reduciendo al mismo tiempo los costos de producción? Nada más fácil con las soluciones de Mitsubishi Electric.
Más información

Soluciones para las ciencias de la vida – Automatización para un mundo complejo
Más información

Contact Image Sensors – Registro óptimo de imágenes mediante la avanzada tecnología CIS
CIS